![Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_IzLZyUswml59wd9a.jpg?1687455295)
![Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_Uo04Wcd2IBg31wgt.jpg?1687456301)
![Side View Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_YUdldVS4r31gKwl3.jpg?1687456190)
![Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_AiGxhK1npL796SNJ.jpg?1687456098)
DLM Wired Standard Switch, 2B 2R, White
LMSW-222-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSW-200 Series Wall Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
BAA
No
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Software lockable configuration button, accessible without faceplate removal
- Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
- Infrared (IR) transceiver for wireless configuration and control
- Switches may be used for multi-way control
- Each button and rocker can control individual or multiple loads. Buttons can instead control one scene. LED indicates status.
- Each button can be used to dim assigned loads
- Custom engraving available to replace standard engraving
- Sleek single gang devices fit decorator wall plates
- The product meets the materials restrictions of RoHS
- BAA compliant options available
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182948734 | ||
Country Of Origin | China | ||
Features | Pre-Engraved | ||
Switch Type | Push, Rocker | ||
Number of Switches | 4 | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Standard | UL and cUL | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 19.85 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in | ||
Product Length US | 1.7 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Compatibility | DLM | ||
Actuator | Push | ||
Number of Gangs | 1 | ||
Number of Buttons | 2 | ||
Action | Set intensity of light level | ||
Indicator | DLM programing tools | ||
Indoor/Outdoor | Indoor | ||
Wattage | 0.168 W | ||
Mounting Type | Box | ||
Supply Voltage | 24 VDC | ||
Operating Temperature | 0°-55°C | ||
Voltage | 24.0 V | ||
Connection Type | Plug-In | ||
Environmental Conditions | 5 to 95% |
Resources
CAD Drawings
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1