text.skipToContent text.skipToNavigation

Wallduct High-Capacity Wall and Ceiling Raceway

Wallduct is a high-capacity raceway for use in walls or ceilings. It can be mounted to the wall surface or flush with the wall to meet equipment layout and room designs. The lay-in feature for enclosure of wire and cables is ideal for use in healthcare environments, under raised floors, or as a large capacity feeder for a perimeter raceway. The cover plates are easily removed for wire and cable access. Wallduct can be used with Trenchduct to carry wire and cables from cabinets to egress points anywhere on the floor or wall. Aluminum Wallduct for applications requiring nonferrous metal raceways such as X-ray and MRI scan rooms is also available.

Top Resources:

System Features


Choose from either 14-gauge galvannealed steel or non-magnetic aluminum to meet room specifications and needs. Aluminum material is ideal for MRI facilities and meets equipment manufacturer specifications.

Additional Resources

 
Resource Description Resource Type Link to Download
BIM Models Revit (.RFA) Link
BrochureAcrobat (PDF)Link
CAD Drawings AutoCAD (.dxf) Link
Cut Sheets Acrobat (PDF) Link
Guide Form Specs Microsoft Word (.DOC) Link
Installation Instructions Acrobat (PDF) Link
Quick Tips GuideAcrobat (PDF)Link
Sell Sheet Acrobat (PDF) Link
Part List Excel Workbook (.XLSX)  Link