Series-S Track Busway by Starline
Series-S Track Busway offers the same simple, rapid installation with the ability to seamlessly customize configurations as our traditional track busway with the added benefit of an IP54 ingress-protection rating. This allows users to place the system anywhere additional water, dust, or other contaminants exist. Most importantly, this watertight IEC- and NEMA-rated protection level extends to our uniquely designed plug-in units.
Series-S Track Busway Key Benefits:
- Flexibility and Adaptability - The system’s access slot means power can be tapped anywhere, making it an ideal solution for environments looking to expand or change layouts.
- Reduced Costs – Like our Track busway, it is simpler and faster to install than other methods like conduit and cables—saving time and lowering labor costs, change order costs, and total cost of ownership.
- Increased Versatility – Series-S busway’s IP54 ingress-protection rating allows users to place the system anywhere additional water, dust, or other contaminants exist.
Contact our product experts today to discuss how Starline's Series-S can meet your specific power requirements.
Explore Our Series-S Track Busway Offering
The S3 series has a continuous duty rating of 100 and 225 amps at 480 volts—making it perfect for industrial applications or situations with fewer or smaller loads.
The S5 series has a continuous duty rating of 250 to 1200 amps at 480 volts. This makes it an excellent choice for longer runs requiring more plug-in units, high power density needs, and a higher amperage system.
The Critical Power Monitor provides real-time, revenue-grade metering and can be used as a standalone meter or integrated into the Series-S Track Busway.
Visit the Starline website to learn more about Series-S Track Busway and access additional product literature.
Explore Our Other Track Busway Systems
The T3 series provides sizeable power for industrial, laboratory, or mission critical environments where floorspace is at a premium, and recurrent changes and uptime are essential for growth and success.
The T5 series is designed for mission critical environments where uptime is paramount, and flexible, high-amperage power solutions are required for constantly evolving needs.
Available as a standalone meter or integrated into Starline Track Busway, the Critical Power Monitor provides real-time, revenue grade metering.