Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Gangs
The amount of switches on the plate.
Number of Knockouts
How many knockouts are there in the product
Features
Unique characteristics and functionality that set the product apart from others in its field.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Material
Indicates the primary material(s) used to construct a product.
Color
The color of the product itself
Box Shape
The geometric form of the electrical box, such as square, rectangular, or round.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Warranty Type
The product warranty that accompanies the specific product.
Low Voltage Brackets
- 
    Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
