text.skipToContent text.skipToNavigation

DLM Wired Standard Switch, 2B 2R, White, BAA

LMSW-222-W-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMSW-200 Series Wall Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
Color White
BAA Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Software lockable configuration button, accessible without faceplate removal
  • Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
  • Infrared (IR) transceiver for wireless configuration and control
  • Switches may be used for multi-way control
  • Each button and rocker can control individual or multiple loads. Buttons can instead control one scene. LED indicates status.
  • Each button can be used to dim assigned loads
  • Custom engraving available to replace standard engraving
  • Sleek single gang devices fit decorator wall plates
  • The product meets the materials restrictions of RoHS
  • BAA compliant options available

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182949243
Country Of Origin United States
Features Pre-Engraved
Switch Type Push, Rocker
Number of Switches 4
Package Quantity 1
Application Sector Commercial
Standard UL and cUL
Warranty Type 5-Year
Dimensions
Product Width US 1.6 in
Product Weight US 0.1 lb
Product Volume US 20.3 cu in
Product Depth US 1.6 in
Product Height US 4.1 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Compatibility DLM
Actuator Push
Number of Gangs 1
Number of Buttons 2
Action Set intensity of light level
Indicator DLM programing tools
Indoor/Outdoor Indoor
Wattage 0.168 W
Mounting Type Box
Supply Voltage 24 VDC
Operating Temperature 0°-55°C
Voltage 24.0 V
Connection Type Plug-In
Environmental Conditions 5 to 95%

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;