Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Installation Location
Where a Device is or is to be Installed
Material
Indicates the primary material(s) used to construct a product.
Color
The color of the product itself
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Brand
Choose from one of Legrand's brands.
Is the Device Prewired?
Denotes whether a product comes prewired for quicker installation.
Number of Gangs
The amount of switches on the plate.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Aluminum
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsALDS4000 SINGLE CHANNEL 1.59 DIA. DEVICE PLATECALDS4047F WiremoldInnovative aluminum raceway profile with increased wiring capacity.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsALDS4000 SINGLE CHANNEL 1.41 DIA. DEVICE PLATECALDS4047E WiremoldInnovative aluminum raceway profile with increased wiring capacity.