text.skipToContent text.skipToNavigation

Steel Surface Raceway Systems

Legrand Steel Surface Raceway Systems are the industry leaders in quality, ease of installation and for providing pathway solutions for all types of installations. We provide the highest quality, most dependable solutions for installers, building owners and designers. 

Filter Results Results refresh instantly as you filter.
Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Product Series
Product Series

A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

SHOW MORE SHOW LESS
Installation Location
Installation Location

Where a Device is or is to be Installed

Material
Material

Indicates the primary material(s) used to construct a product.

Color
Color

The color of the product itself

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Brand
Brand

Choose from one of Legrand's brands.

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

84 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3