text.skipToContent text.skipToNavigation

4000 Device Mounting Bracket Fitting

CG4050 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High impact plastic mounting bracket and trim plate. Overlaps raceway cover for a seamless transition with cover fittings. Accepts 5507 Faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. NOTES: For faceplate options, see 5507 Faceplates. CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TrakJack modules, use 55074TJ or 55076TJ Faceplates. Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High impact plastic mounting bracket and trim plate. Overlaps raceway cover for a seamless transition with cover fittings.
  • Accepts 5507 Faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. S2-EPL End Plates are required when using Ortronics Series II inserts.
  • To mount TrakJack modules, use 55074TJ or 55076TJ Faceplates. Certified to Canadian Safety Standards for sale in Canada.
  • When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
  • NOTES: For faceplate options, see 5507 Faceplates. CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate inserts.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786776028522
Dimensions
Product Weight US 0.665 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;