2400 Downward Extron MAAP Device Plate Fitting
24DWNU-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Labor saving, over-the-raceway metal device plate. Accepts two Extron Electronics MAAP single space modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Series | 2400 Series | ||
| Type | Raceway Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776168969 |
Dimensions
| Product Weight US | 0.813 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | 2 Extron | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTRA6SOLB12 | Pass and Seymour
PlugTail® Connectors, Right Angle, Solid, 12"
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS320R6W | Pass and Seymour
125A Pin & Sleeve Intl Watertight Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153P | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS432C9W | Pass and Seymour
30A Pin & Sleeve Watertight Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRABK | radiant Collection
Tamper-resistant GFCI outlet with an audible alarm for trip occurrence, self-tests every 3 seconds.
