Brand
Choose from one of Legrand's brands.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Has External Power Supply
External component that supplies power to an electrical circuit
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Maximum Product Width
The maximum measurable width of the product.
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Devices
The amount of devices the product can connect to.
Has Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Maximum Product Height
The maximum measurable height of the product.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Shade Control Types
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQzHub3 ZigBee Hub9900837 Shading SystemsThe QMotion QzHub3 with Zigbee is the latest in advanced wireless shading. The QzHub3 allows for easy network creation and shade control anywhere in your home.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsManual to Motorized Roller ShadesQbasic+ Shading Systems
The Manual to Motorized Roller Shades offers a unique premium manual shade experience that is field upgradable to motorized without complications of needing to change fabric or major bracket reinstallation.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsChainfree Manual ShadesQfree Shading SystemsSafe by design, Qfree shades are free of external cords and wires. Featuring smooth operation, these shades are an excellent solution where child safety is a concern.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQIS Hardwired ShadesQIS Shading SystemsQadvanced Intelligent System (QIS) shades come standard with Zigbee HA1.2 and use Cat5e or Cat6 for both power and communication. QIS shades are compatible with wired and wireless control options.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQadvanced Roller ShadesQadvanced Shading SystemsFeaturing longer lasting battery life Qadvanced shades are simpler to install – no battery wands or external battery packs required. With Zigbee HA1.2 standard, shades can be controlled via several wireless control options.