text.skipToContent text.skipToNavigation

DLM Low Voltage 5-Button Shade Wall Switch

LMSH-SW105X Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's series wall switches are low voltage device for manual control of shades in one or more locations. This device has 1 button and can control any shade motors connected to DLM shade controllers. The switches connect using standard DLM IRB RJ45 cables and have a counter balanced design that allows shades to be pulled into position from the hembar.
Number of Buttons 5
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in four different switch configurations to support control of any shade project
  • Available in six color options: White, Black, Grey, Ivory, Light Almond and Red
  • Switches are pre-engraved with most common control configurations
  • Plug n’ Go automatic configuration along with Pull n’ Save and Push n’ Learn for system personalization
  • Customizable buttons with LED status indicators
  • Matches DLM Lighting Control switches for consistent design of lighting and shade control
  • Includes system configuration button for easy system programming from the switch
  • IR transceiver for wireless configuration and remote control
  • Components of Digital Lighting Management integrated shade control system
  • Custom engraving or engraved and non-engraved button kits available

Specifications

General Info
Product Line Wattstopper
UPC Number 842854000450
Application Sector Commercial
Dimensions
Product Width US 1.8 in
Product Weight US 0.15 lb
Product Volume US 22.8 cu in
Product Depth US 1.6 in
Product Height US 4.1 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cUL Listed  Yes
Technical Information
Amperage 5 mA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;