![DLM Low Voltage 4-Button Shade Wall Switch](https://cdn2.webdamdb.com/1280_kOs4vWTkFhx6.jpg?1617221156)
![DLM Low Voltage Shade Wall Switch Montage](https://cdn2.webdamdb.com/1280_2NcdhYY0I091.jpg?1617221077)
![DLM Low Voltage 4-Button Shade Wall Switch](https://cdn2.webdamdb.com/1280_IiPXC5FGHM59.jpg?1617221156)
DLM Low Voltage 4-Button Shade Wall Switch
LMSH-SW104X
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's series wall switches are low voltage device for manual control of shades in one or more locations. This device has 1 button and can control any shade motors connected to DLM shade controllers. The switches connect using standard DLM IRB RJ45 cables and have a counter balanced design that allows shades to be pulled into position from the hembar.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in four different switch configurations to support control of any shade project
- Available in six color options: White, Black, Grey, Ivory, Light Almond and Red
- Switches are pre-engraved with most common control configurations
- Plug n’ Go automatic configuration along with Pull n’ Save and Push n’ Learn for system personalization
- Customizable buttons with LED status indicators
- Matches DLM Lighting Control switches for consistent design of lighting and shade control
- Includes system configuration button for easy system programming from the switch
- IR transceiver for wireless configuration and remote control
- Components of Digital Lighting Management integrated shade control system
- Custom engraving or engraved and non-engraved button kits available
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 842854000399 | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.15 lb | ||
Product Volume US | 22.8 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Technical Information
Amperage | 5 mA |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1