Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Cable Length
The Longest Dimension of Insulated Conductors
Connection TypeTooltip Title
Style or Type of Connection Used
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Product Length
The overall length of a product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
In-Fixture Controllers
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wirless Integrated Fixture Sensor & ControllerLMFS-601-W WattstopperThe LMFS-601 is a wireless fixture sensor and controller that is compatible with wireless DLM.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFSLMFI-111 WattstopperThe LMFI-111 is a power converter and is intended to be wired to a fixture's 0–10V LED driver to control light levels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low PIR Fixture Sensor Universal Voltage, 120-480VACFSP-221B WattstopperThe FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHi/Lo PIR Drop Nipple Mount Sensor, 120-480V, 10 ft lens, WhiteFSP-221B-D-L2-W WattstopperThe FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR in FIXTURE SENSOR BL E12-32VFSP-301 WattstopperThe FSP-3x1 sensors provide continuous dimming intensity control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLow Voltage (12-32VDC) 0-10V PIR FixtureFSP-202 WattstopperFSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPartition SensorPARTITION-SENSOR WattstopperThe Wattstopper PARTITION-SENSOR uses an infrared transmitter/receiver pair to detect partition opening and closing and, in conjunction with other Architectural Dimming products, coordinates lighting and shade preset functions in areas such as partitioned meeting rooms or ballrooms.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Sensor Cable Kit for Non-FS Power PackFS-CK-2 WattstopperThe FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDALI 0-10 OUTDOOR PIR SENSOR HI MOUNT KO MOUNT GRAYFDP-301-L7-TG WattstopperThe FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution.