Flexcor® Support Grips Heavy Duty, Single-Eye Grip, Cable Diameter 1.00 - 1.24 in.
FCHL100U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FCHL100U: Standard Duty, Closed Mesh, Single-Eye Grip, Cable Diameter 1.00 - 1.24 inches, Bale Length 10-in, Mesh Length 29-in, Break Strength 4720 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty support grips feature a double weave mesh and are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 10: Mesh Length: 29
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007981339 | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 1 in | ||
Minimum Cable Range | 1.24 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1