text.skipToContent text.skipToNavigation

1-Gang Thermoset Wall Plate, 0.53-in Round Opening for Telephone or Cable, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Single telephone or cable outlet 13/32-inch hole. Strap mounted with adjustable yoke. One #340 yoke. Smooth thermoset. .
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of non-combustible mar-proof material.
  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
  • Individually wrapped with color-matching screws.
  • Resistant to discoloration, grease, oil, solvent, and moisture.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007186284
Country Of Origin Mexico
Construction Plastic
Wall Plate Size Standard Size
Wall Plate Type Coaxial, Round, Telephone
Application Sector Commercial, Residential
Standard CSA, UL514
Warranty Type 1-Year Limited Warranty
Type Wall Plate
Dimensions
Product Width US 2.75 in
Product Depth US 0.2 in
Product Height US 4.5 in
Circular Outlet Diameter 0.53 mm
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Thickness 0.07 in
Number of Gangs 1
Indoor/Outdoor Indoor
Mounting Type Strap Mounted
Orientation Vertical

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;