text.skipToContent text.skipToNavigation

Wattstopper® PIR Wall Switch Occupancy Sensor, 800W at 120V/1200W at 277V, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The WS-250 Passive Infrared (PIR) Wall Switch Sensor turns lighting on and off based on occupancy and ambient light level.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Built-in light level sensor
  • Button provides positive tactile feedback
  • Dual voltage model, 120/277 VAC
  • Compatible with all electronic ballasts
  • 180° coverage, maximum of 900 sq ft
  • Shallow (1-inch) back housing and flying leads for easy installation

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Finish Matte
UPC Number 754182923076
Country Of Origin China
Features IR (Infrared), Motion Sensor
Switch Type Motion Sensor
Application Sector Commercial
Type Switch
Dimensions
Product Width US 1.7 in
Product Depth US 11.55 in
Product Height US 2.6 in
Technical Information
Sensor Type Occupancy
Wire Size #14 - #10 AWG
Wattage 1200 W
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;