text.skipToContent text.skipToNavigation

Strain Relief Grips

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wide range, Straight male, Dust tight grips. 1 1/4-inch NPT, 0.940-1.250-inch.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range grips are recommended for use in wiring of enclosures, power boxes, machine tools, and power centers.
  • Includes insulated bushing.
  • 700 lbs breaking strength rating (in US lbs)

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007996197
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Type Dust Tight
Dimensions
Product Width US 1.25 in
Product Length US 1.25 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  67507
Technical Information
Maximum Cable Range 0.94 in
Minimum Cable Range 1.25 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Strain Relief Grips are designed to prevent tension from being transferred to junctions and terminals on electrical cord

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;