![](https://cdn2.webdamdb.com/1280_ExFvk3tM6TC1.jpg?1604981083)
Wide Range, Straight Male, Dust Tight Grip, 1/2-inch, 0.300-0.430.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007996159 | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) | ||
Type | Dust Tight |
Dimensions
Product Width US | 0.43 in | ||
Product Length US | 0.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 67507 |
Technical Information
Maximum Cable Range | 0.3 in | ||
Minimum Cable Range | 0.43 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Strain Relief Grips are designed to prevent tension from being transferred to junctions and terminals on electrical cord, cable and conduit, therefore providing a more secure electrical structure. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1