![adorne single outlet (W)](https://cdn2.webdamdb.com/1280_PkZVEwrgG89oi3X3.jpg?1636556695)
![Adorne Single Outlet (White)](https://cdn2.webdamdb.com/1280_YVhlfzFsEv371MAU.jpg?1636556932)
![adorne single outlet (white)](https://cdn2.webdamdb.com/1280_gEHG31T4slw51U1d.jpg?1636556968)
![Adorne Single Outlet (White)](https://cdn2.webdamdb.com/1280_kXM9vV9HsS31wPVj.jpg?1636557039)
![Adorne Single Outlet (White)](https://cdn2.webdamdb.com/1280_k4TQSvdtQVZ71UEA.jpg?1636556950)
![adorne® 15A Single Tamper-Resistant Outlet](https://cdn2.webdamdb.com/1280_wyljGEcraCj16Qhi.png?1680284333)
adorne® 15A Single Tamper-Resistant Outlet, White
ARTR151W10
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed with the same commitment to style and safety as the entire adorne Collection, this device is ideal as a dedicated outlet for large or stationary appliances, or in small or narrow areas where a single plug is needed. The single outlet features "invisi-shutters" for discreet tamper-resistance that keeps children safe without compromising on style.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Replaces a standard outlet with ease in as little as 10 minutes.
- Creates a designated outlet, ideal for use with appliances or products and devices with larger plugs.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007404357 | ||
Country Of Origin | China | ||
Number of Receptacles | 1 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, CSA, cULus, UL, Conforms to NEMA WD-1 and WD-6 | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Single, Tamper-Resistant |
Dimensions
Product Length US | 1.33 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | C22.2 No.42 |
Technical Information
Connection | Wired | ||
Amperage | 15 A | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Operating Temperature | 86°F | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | Flammability Rating: UL 94 V2 |
Resources
Guide Form Specifications
CAD Drawings
Installation Instructions
Cutsheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1