text.skipToContent text.skipToNavigation

Pulling Grips Junior Duty and Light Duty

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pull Grip Junior Duty Flexible Eye - 10
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Junior-duty series grips are indispensable tools for electricians with small job requirements. They are used to connect insulated wire bundles to pulling tape or to pull wire or rope through conduit.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007992618
Country Of Origin Mexico
Dimensions
Product Width US 1.24 in
Product Length US 17.017 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;