![](https://cdn2.webdamdb.com/1280_o0f09DZTc102.jpg?1604981630)
Medium Duty, Short Length, Flexible Eye, T-Type
PM1501
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Medium Duty, Short Length, Flexible Eye, T-Type. Cable Diameter - 1.500-1.990-inch, Mesh Length - 24-inch, Eye Diameter - 7/16-inch, Break Strength - 16,400 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Medium-duty pulling grips are ideal for overhead and underground pulling applications that require additional durability at an economical price.
- Medium-duty pulling grips are hand crafted with single weave strands that graduate to a double weave design for added strength and durability.
- Mesh Length: 24: Eye Diameter: 7/16
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007185218 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 1.5 in | ||
Minimum Cable Range | 1.99 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 16400 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1