Auxiliary Contact Kit, 30 Amps
AX30
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Auxiliary Contact Kit, 30A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Blue | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Germany | ||
Standard | UL, CSA | ||
UPC Number | 785007150407 |
Dimensions
Product Depth US | 1.38 in | ||
Product Height US | 4.94 in | ||
Product Width US | 3.19 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 31169 | ||
cULus Listed | Yes |
Technical Information
Amperage | 30 A | ||
Contact Configuration | 1 N.O. & 1 N.C. | ||
Contact Rating | 10A @ 600VAC | ||
Environmental Conditions | Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable | ||
Wire Size | #14 - #10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1