![](https://cdn2.webdamdb.com/1280_IYqhwqZskTx6.jpg?1605049891)
![](https://cdn2.webdamdb.com/1280_wKwHM1gAd981.jpg?1604981940)
![](https://cdn2.webdamdb.com/1280_cn5CmGXVMGj9.jpg?1604981965)
![](https://cdn2.webdamdb.com/1280_ESH8tFH1IYM0.jpg?1604982189)
Discontinued - 15A 125V Duplex Hospital Grade Tamper Resistant Receptacle with Dual USB-C 3.1A, Red
TR15HUSBCCRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | TR15HUSBCC6RED | ||
Color | Red | ||
UPC Number | 785007181821 | ||
Country Of Origin | China |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
USB Amperage | 3.1 A | ||
USB Power Output | 15 W | ||
Amperage | 15 A |
Resources
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1