Medium Base Lampholder, White
280WH6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Medium base, phenolic, pullchain, 4 terminals with Tamper-Resistant-drive screws, fits 3 1/4-inch to 4-inch boxes, with cage neck, 6-inch Leads.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007473315 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed |
Technical Information
Frequency Rating | 250Watt | ||
Voltage | 250.0 V |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1