![radiant Collection GFCI USB Type A/C Outlet in White](https://resources.legrand.us/1280_6d08rFyx4dF1.jpg?1612220514)
![radiant Collection GFCI USB Type A/C Outlet in White installed in kitchen backsplash with tablet plugged in](https://resources.legrand.us/1280_AQI28LLIABI7.jpg?1612470089)
![radiant Collection GFCI USB Type A/C Outlet in White installed in kitchen backsplash with tablet plugged in](https://resources.legrand.us/1280_AjCZZkqJdN71.jpg?1612470089)
![radiant Collection GFCI USB Type A/C Outlet in White installed in kitchen backsplash with tablet plugged in](https://resources.legrand.us/1280_6wHYI5eRIC01.jpg?1612470089)
![radiant Collection GFCI USB Type A/C Outlet in White installed in kitchen backsplash with tablet plugged in](https://resources.legrand.us/1280_2r2jE3yXXs45.jpg?1612470089)
![radiant Collection GFCI USB Type A/C Outlet in White](https://resources.legrand.us/1280_6Es4Hx5JyRk1.jpg?1612220514)
![radiant Collection GFCI USB Type A/C Outlet in White](https://resources.legrand.us/1280_6fjOuIGj8a18.jpg?1612220514)
![radiant Collection GFCI USB Type A/C Outlet in White](https://resources.legrand.us/1280_c9s4DGZiX2b2.jpg?1612220513)
![radiant Collection GFCI USB Type A/C Outlet in White](https://resources.legrand.us/1280_I2jtdkvi9V83.jpg?1612220513)
![](https://resources.legrand.us/1280_VHVV9hWjp591YGj8.jpg?1699477908)
![](https://resources.legrand.us/1280_gORf6cysMYD91YKj.jpg?1702330282)
![](https://resources.legrand.us/1280_YSoyU3Hp84O19IqL.jpg?1702330283)
![](https://resources.legrand.us/1280_UlQW5xpJXr402QIW.jpg?1702330282)
radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, USB Type A/C White
1597TRUSBACW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | White | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Construction | Polycarbonate | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007309997 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 57 | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
USB Amperage | 2.1 A | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Wattage | 1875 W |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1