text.skipToContent text.skipToNavigation

Discontinued - Hospital Grade Combination Tamper Resistant 20A Self Test Night Light/GFCI, Red

2097HGNTLTRRED Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PT2097HGNTLTRRED

Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade GFCI self-test

Specifications

General Info
Color Red
Application Sector Residential/Commercial
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part NumberĀ  PT2097HGNTLTRRED
Standard cULus, UL Listed, FSUL
UPC Number 785007048957
Listing Agencies / 3rd Party Agencies
cULus ListedĀ  Yes
Technical Information
Amperage 20 A
Connection Back and side wire
Environmental Conditions 95% Humidity, UL 94 V2
Number of Poles Double Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;