text.skipToContent text.skipToNavigation

Two Gang Cover for 4-in Square Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Gang Device Cover, raised 3/8-inch. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of rectangular and round covers.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Kits available for combining fixtures, lamp covers, and accessories.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007295528
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 5.3 inĀ³
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;