text.skipToContent text.skipToNavigation

adorne® 15A 1-Gang Pop-Out Outlet, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Perfect anywhere you'd like to hide outlets when not in use, for added style and safety.
  • Provides additional power with 3-plug access when extended from wall.
  • Disappears back into the wall with a simple push when not needed.
  • Installs easily in as little as 15 minutes.
  • Comes with a special frame for mounting and requires a deep electrical outlet (22.5 cubic inches). No new wires required for typical installation.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Type Outlet
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Pop-Out
Number of Receptacles 3
Outlet Type Pop-Out, Tamper-Resistant
Warranty Type Limited Lifetime Warranty
Standard CULUS
Device Front Face Size Full-Size
Device Backbody Size Plus-Size
UPC Number 786776178609
Dimensions
Product Depth US 2.6 in
Product Height US 4.88 in
Product Width US 2.99 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Side and Back Wire
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Mounting Type Box
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Phase Single
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...