Hammer-On Flange Clip 9/16'' - 3/4'' flange - Box of 100 [F000242]
F000242
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Structural beams and posts in commercial and industrial buildings are a natural anchor point for cable pathways. Our beam clamp product line includes clamps for every cable attachment and hanging problem with cast and welded steel bodies that can support threaded rod or attach trays directly to beams.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Electrozinc | ||
Product Line | Cablofil | ||
Country Of Origin | China |
Dimensions
Product Depth US | 26.0 in | ||
Product Height US | 17.0 in | ||
Product Volume US | 5.372 cu ft | ||
Product Width US | 21.0 in | ||
Product Weight US | 7.5 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1