![](https://cdn2.webdamdb.com/1280_2UmOGy3MG606.jpg?1605718423)
500/700 Three-Gang Switch and Receptacle Box Fitting
5748-3WHC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776076776 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 6.5 in | ||
Product Depth US | 1.75 in | ||
Product Length US | 4.625 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1