500/700 Single-Gang Shallow Switch and Receptacle Box Fitting
VC5747
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For standard shallow switches and receptacles including single-gang combination devices. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm). Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For standard shallow switches and receptacles including single-gang combination devices.
- Base has two 1/2'' trade size KOs.
- Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm).
- Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Larger gang boxes available by special order
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776048537 |
Dimensions
Product Depth US | 1.375 in | ||
Product Length US | 4.625 in | ||
Product Width US | 2.875 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1