500/700 Single-Gang Extra Deep Switch and Receptacle Box Fitting
VC5744
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For deep devices such as momentary contact, remote control switches, and hospital signaling system devices. Base has 1/2'' trade size KOs. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm). Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For deep devices such as momentary contact, remote control switches, and hospital signaling system devices.
- Base has 1/2'' trade size KOs.
- Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm)
- NOTE: Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Accepts NEMA single-gang standard faceplates
- Accepts NEMA single-gang standard faceplates
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776048766 |
Dimensions
Product Depth US | 2.75 in | ||
Product Length US | 4.625 in | ||
Product Width US | 2.875 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1