![](https://cdn2.webdamdb.com/1280_6Dw8bJ42Y8j7.jpg?1604981655)
500/700 Combination Switch and Receptacle Box Fitting
VC5745
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connects to surface runs of 1/2'' trade size conduit. Cover has 1/2'' trade size KOs and two raceway twistouts on one end and three raceway twistouts on opposite end, two 1/2'' KOs and a raceway twistout on each side. Base has two 1/2'' trade size KOs. Larger gang boxes are available by special order. Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Connects to surface runs of 1/2'' trade size conduit. Cover has 1/2'' trade size KOs and two raceway twistouts on one end and three raceway twistouts on opposite end, two 1/2'' KOs and a raceway twistout on each side. Base has two 1/2'' trade size KOs. Larger gang boxes are available by special order. Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776048520 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 2.875 in | ||
Product Depth US | 1.75 in | ||
Product Length US | 4.625 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1