4047 Four-Gang Cover Two Duplex and Two Modular Furniture Openings
V4047-2BBFF
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts 15A and 20A duplex receptacles and 106 style frame. Includes combination twistouts for either modular furniture adapter or two Keystone RJ45s. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts 15A and 20A duplex receptacles and 106 style frame
- Includes combination twistouts for either modular furniture adapter or two Keystone RJ45s
- NOTE: Certified to Canadian Safety Standards for sale in Canada
- When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions
Specifications
General Info
Color | Ivory | ||
Type | Raceway | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776041194 |
Dimensions
Product Length US | 9.5 in | ||
Product Width US | 4.75 in |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1