![](https://cdn2.webdamdb.com/1280_gWNIzhS7B334.jpg?1604981650)
2400 Series Right angle turns on same surface.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776132311 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Raceway |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Installation Instructions
2000 Series Small Raceway Fittings
pdf
2000 Series Small Raceway Fittings - V/G2015, V2411M, V/G2089
pdf
2400 Series Plugmold Multioutlet System - V2400
pdf
2400 Series Small Raceway 90 Degree Flat Elbow - V2411
pdf
2400 Series Small Raceway Receptacles - V2427GA, V2427GT, IG2427GA, IG2427GT
pdf
View More
BIM Models
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1