![2-GANG W/TWO RECTANGULAR OPENINGS IVORY](https://cdn2.webdamdb.com/1280_wK71U4C68I25ZWcQ.jpg?1661350235)
![2-GANG W/TWO RECTANGULAR OPENINGS IVORY](https://cdn2.webdamdb.com/1280_UyMCNknBsTn216pG.jpg?1661350347)
![2-GANG W/TWO RECTANGULAR OPENINGS IVORY](https://cdn2.webdamdb.com/1280_2kYbzJicuWD21geA.jpg?1661350439)
2-GANG W/TWO RECTANGULAR OPENINGS IVORY
V4047RR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
4000® Series Raceway is the work horse of surface raceway systems. 4000 Series Raceway can be divided for multi-service applications making it ideal for applications requiring a large cable capacity and dual-service requirements. Commercial, institutional, and industrial applications benefit from the rigid steel construction and durable ScuffCoat™ finish of this raceway. 4000 Series Raceway is also ideal for municipalities that have code requirements calling for all steel construction or that prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776043761 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC | ||
Type | Raceway |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1