1500/2600 Series Overfloor Raceway Duplex Receptacle Box
1546B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Will accommodate commercially available 15A or 20A duplex receptacles. Base has 1/2'' and 3/4'' concentric trade size KOs. Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on all four sides. Two 1500WC Wire Clips included. Side wiring recommended. Gray finish. NOTE: Certified to Canadian Safety Standards. For sale in Canada. When ordering these products, add ''C'' prefix to part number to denote the Canadian version, i.e ''C1546B''.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Will accommodate commercially available 15A or 20A duplex receptacles. Base has 1/2'' and 3/4'' concentric trade size KOs.
- Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on all four sides. Two 1500WC Wire Clips included. Side wiring recommended. Gray finish.
- NOTE: Certified to Canadian Safety Standards. For sale in Canada. When ordering these products, add ''C'' prefix to part number to denote the Canadian version, i.e ''C1546B''.
Specifications
General Info
Color | Gray | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776082968 |
Dimensions
Product Depth US | 1.312 in | ||
Product Length US | 5.312 in | ||
Product Width US | 3.062 in |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1