![](https://cdn2.webdamdb.com/1280_sDIWz3qXYb41.jpg?1604981665)
![](https://cdn2.webdamdb.com/1280_sgaZSi2SezY7.jpg?1604982246)
![](https://cdn2.webdamdb.com/1280_grc3mK6ccwH1.jpg?1604982181)
![](https://cdn2.webdamdb.com/1280_wv7HiSf5ruL9.jpg?1604982179)
![](https://cdn2.webdamdb.com/1280_oZpirQDo7ZT2.jpg?1604982240)
![](https://cdn2.webdamdb.com/1280_wWWKyJfkS1e6.jpg?1604982243)
3' All USB Steel Plugmold® Multioutlet System
BK20USB312
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as stainless steel versions integrate easily with any room decor.
- Compact design. Low-profile design installs in tight locations while offering multiple USB charging connections. Receptacle spacing accommodates bulky AC adapters.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776184327 | ||
Country Of Origin | United States | ||
Number of Receptacles | 3 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT | ||
Type | Plugmold |
Dimensions
Product Width US | 1.3 in | ||
Product Depth US | 0.75 in | ||
Product Length US | 1.3 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 14 A | ||
Enclosure Type | Steel | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Instruction Sheet
Sell Sheet
Supporting Document
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1