Eclipse PN03, PN05, PN10 CM Data Box Fitting
PDB2CMWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Surface mount box for use with Eclipse Raceway or standalone application. Has two 1/2'' trade size KOs. Accepts two front-loaded downward facing Pass and Seymour Activate or Wiremold Open System communication modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776148909 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
Type | Raceway |
Dimensions
Product Depth US | 1.437 in | ||
Product Height US | 3.75 in | ||
Product Length US | 5.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Instruction Sheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1