![Two-Gang Deep Divided Device Box Fitting](https://cdn2.webdamdb.com/1280_E03zvgAlJ65.jpg?1606233956)
400/800/2300/2300D Two-Gang Deep Divided Device Box Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
Divided two-gang box for use with 2300D Series Divided Raceway. Provides the ability to have both power and low voltage at a single point of use. Utilizes 5507 Series faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. NOTE: CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate Series inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack modules, use 5507-4TJ or 5507-6TJ Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Divided two-gang box for use with 2300D Series Divided Raceway. Provides the ability to have both power and low voltage at a single point of use. Utilizes 5507 Series faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. NOTE: CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate Series inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack modules, use 5507-4TJ or 5507-6TJ Faceplates.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776067972 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
Type | Raceway |
Product Width US | 4.875 in | ||
Product Depth US | 2.25 in | ||
Product Length US | 4.75 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
NAFTA | Yes |
Voltage | 600.0 V |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1