Discontinued - Evolution 6AT Series Flush Style Cover Assembly
6CT2BS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum. 6CT2 Series cover assemblies designed for use with 6STCP, 6STC, and 6STCPAV Poke-Thru Stem Assemblies. Includes one (1) 6TS Tile Shim. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- '' Die-cast aluminum cover assemblies: The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors. No clumsy flip lids to get broken or cause an added trip hazard. Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe. Flush style cover assemblies: A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering. The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must. Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | 6CT2SB, 6CT2SB | ||
UPC Number | 786564088349 | ||
Country Of Origin | India | ||
Construction | Unassembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC | ||
Type | Poke-Thru |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Resources
Brochure
Installation Instructions
Supporting Document
Guide Form Specifications
BIM Models
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1