![](https://resources.legrand.us/1280_Q7Fd4m6lHQr3.jpg?1604981405)
![](https://resources.legrand.us/1280_6DuD6z8lB3d9.jpg?1617629414)
![](https://resources.legrand.us/1280_2rfPnPhamqq8.jpg?1604982070)
Discontinued - Resource RFB® Series Two Gang On-Grade Floor Box
RFB2-OG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA2R30OG
Resource RFB® Series Two Gang On-Grade Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either on-grade or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Resource RFB® Series Two Gang On-Grade Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation.
- For use in either on-grade or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate.
- Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers.
- This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices.
- The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors.
- The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
Specifications
General Info
Color | Green | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | RFBA2R30OG | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564093459 |
Dimensions
Product Depth US | 14.63 in | ||
Product Height US | 3.5 in | ||
Product Volume US | 409.64 cu in | ||
Product Width US | 8.0 in | ||
Product Weight US | 8.31 lb | ||
Cubic Capacity | 100.4 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1