![Plug-In Home Level 2 EV Charger viewed from the front](https://cdn2.webdamdb.com/1280_UpEHYbfNCYK23Iwx.png?1687991406)
![50A 125/250V NEMA 14-50R Electrical Outlet for Ranges, Dryers, and EV Chargers](https://cdn2.webdamdb.com/1280_cPzzhzJTvgB06ETL.jpg?1687993280)
![Gray Two Gang Wall Box viewed at an angle](https://cdn2.webdamdb.com/1280_EDHsKIK6VCj51oT9.jpg?1687993279)
![Stainless steel wall plate for power outlets](https://cdn2.webdamdb.com/1280_8DJSW3tQNE86cGts.jpg?1687991397)
![Plug-In Home Level 2 EV Charger viewed at an angle with the plug pointing to the right](https://cdn2.webdamdb.com/1280_pauYwP7b3h61U1i3.png?1687991414)
![Plug-In Home Level 2 EV Charger viewed at an angle with the plug pointing to the left](https://cdn2.webdamdb.com/1280_QP2dQoYBAHd44s4W.png?1687991406)
![EV Charger is Energy Star-Certified, making it eligible for rebates and incentives](https://cdn2.webdamdb.com/1280_QJoOj6zQ2a71cbm9.jpg?1687991415)
![EV Charger uses an 18-foot charging cable that easily reaches multiple parking spots](https://cdn2.webdamdb.com/1280_K7OONiKgBR51Us6O.jpg?1687991405)
![EV Charger features multi-color LED lights to indicate charging status](https://cdn2.webdamdb.com/1280_25u9o0IAwe31EC0W.jpg?1687991399)
![EV Charger will have an electric vehicle fully charged in 8-10 hours](https://cdn2.webdamdb.com/1280_YodfiL29xo411EYZ.jpg?1687991439)
![Comparison between level 1 and level 2 EV charging](https://cdn2.webdamdb.com/1280_IQNwbjfYUVm43EW6.jpg?1687991405)
![EV Charger features a compact design and powerful charging, with a 40A rating and a 9.6kW output](https://cdn2.webdamdb.com/1280_AndmI7qg6u26Ugd0.jpg?1687991402)
![EV Charger compatible with Level 2 EV Charging](https://cdn2.webdamdb.com/1280_I08QK8FK01g52g9c.jpg?1687991410)
![EV Charger includes standard SAE J1772 cable that charges any electric vehicle, including Tesla with an adapter](https://cdn2.webdamdb.com/1280_29BsgdlF9ph11MzI.jpg?1687991401)
![EV Charger is CETL listed, making it safe and relaible](https://cdn2.webdamdb.com/1280_o6z84GcGmKC85sqU.jpg?1687991411)
BUNDLE: Plug-In Home Level 2 EV Charger with Indoor Power & Mounting Kit
Compact yet powerful, the Plug-In Home Level 2 EV Charger is the safe, easy and efficient way to charge any electric vehicle at home. Designed for indoor or outdoor use, simply plug the unit in for Level 2 charging in garages or driveways. The charger comes ready-to-use right out of the box and requires no internet connection or software. An Energy Star-certified product, this Level 2 EV Charger is eligible for rebates and incentives in select states.
Get everything you'll need in one place! These bundles include everything an electrician will need to install your EV Charger either in your garage (indoor) or on the side of your home (outdoor).
Indoor Outdoor
INDOOR
- INDOOR
- OUTDOOR
- Send
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Included In This Bundle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Provides 50A 125/250V NEMA 14-50R power access for ranges, dryers and EV chargers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Plug-in Level 2 EV Charger for homes. 40A, for indoor or outdoor use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Double Gang, Old Work Switch and Outlet Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Power Outlet Receptacle Openings, 2-Gang, 302/304 Stainless Steel
Features
- Ready-to-use unit comes preassembled with flexible cord whip and NEMA 1450 plug.
- Delivers fast level 2 charging: charges from 0 to 100% in 8-10 hours and can provide up to a 38-mile range per hour of charging.
- Sleek and compact, the unit simply plugs in – indoors or out – for easy charging in garages, driveways or carports.
- Works with any* electric vehicle using a SAE J1772 Connector, the North American standard for EV charging. *Adapter required for Tesla models.
- Indicates charging status via LED light, easily showing if the vehicle is charging, fully charged or if there is a charging issue, all at a glance.
- Features an 18-foot charging cable for easily reaching multiple parking spots.
- Includes storage hook and holster for keeping the charging cable neatly off the floor for both safety and convenience.
- Meets the efficiency standards required by the Energy Star program, qualifying users for potential rebates and tax credits. Visit www.energystar.gov for eligibility details.
- Meets Safety & Materials Standards: cETLus listed to UL standards, FCC & ID certified, and CA Prop-65 and RoHS compliant.