![](https://cdn2.webdamdb.com/1280_Ao1sells2VE0.jpg?1604982413)
TWIST-ON CABLE SPOOL GRAY PLASTIC [944707]
TOHKIT
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fiber-Optic Twist-On Horn installs to any series Cablofil cable management without tools or additional hardware. The kit includes a base that twists on, then the horn snaps in place. Use as a single or in multiple sets, on the bottom or sides of the tray to manage lengths of fiber optic cabling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Plastic | ||
UPC Number | 800388247475 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 4.875 in | ||
Product Weight US | 0.16 lb | ||
Product Volume US | 0.095 cu ft | ||
Product Depth US | 9.0 in | ||
Product Height US | 3.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1