Discontinued UFCN150BL UNDER FLOOR CLAMP-BLACK FASP150 [943149]
UFCN150BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Type | Mountings | ||
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388016842 |
Dimensions
Product Depth US | 8.0 in | ||
Product Height US | 3.258 in | ||
Product Volume US | 0.041 cu ft | ||
Product Width US | 2.75 in | ||
Product Weight US | 0.93 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1