- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.75 in | ||
Product Weight US | 1.351 lb | ||
Product Volume US | 0.008 cu ft | ||
Product Depth US | 5.5 in | ||
Product Height US | 0.5 in |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1