![](https://cdn2.webdamdb.com/1280_wqUCqjEFPhM2.jpg?1604982223)
![](https://cdn2.webdamdb.com/1280_YvpPVafXWI41.jpg?1604982226)
![](https://cdn2.webdamdb.com/1280_Iib6hSDysSw3.jpg?1604982171)
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
Height
4.0 in
- 2.0 in
- 4.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Pre-Galvanized | ||
Country Of Origin | Italy |
Dimensions
Product Weight US | 0.509 lb |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1