text.skipToContent text.skipToNavigation

SB-4A-90HB12-12-PE 4H 90 HORZ ELBOW 12R

SB-4A-90HB12-12-PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Solid Bottom
Application Sector Commercial, Industrial
Type Horizontal Elbows
Dimensions
Product Weight US 9.029 lb
Radius 12 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;