![vertical inside 45 degree elbow](https://cdn2.webdamdb.com/1280_gnRMOpDmpAE6.jpg?1607444598)
LD-7615-4612-12 FG 45 IVR 12''R 12''W
LD-7615-4612-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Other | ||
UPC Number | 800388529847 | ||
Country Of Origin | United States |
Dimensions
Product Weight US | 6.084 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1