Discontinued - Flexible Horizontal Divider
4A-0606-99-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
"The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray."
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cable Tray | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Standard | UL Classified | ||
UPC Number | 800388045958 |
Dimensions
Product Depth US | 72.0 in | ||
Product Height US | 2.75 in | ||
Product Volume US | 0.1 cu ft | ||
Product Width US | 0.875 in | ||
Product Weight US | 1.574 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1